HUBBELL PREMISE WIRING
Image of DFPCSNLCS5SM Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OS2, 5 Meter
Image of DFPCSNLCS5SM Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OS2, 5 Meter

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OS2, 5 Meter

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSNLCS5SM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OS2, 5 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Push-Pull on Boot for Quick Connect/Disconnect

Product details

General

Application

High Density Fiber

Catalog Number

DFPCSNLCS5SM

Color

Yellow

Connector Type

SN to LC

UPC

662620343952

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OS2

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

GR-326

Logistics

Carton Quantity

50

Resources and downloads