HUBBELL PREMISE WIRING
Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC to LC, Reverse Polarity, 1 Meter, Yellow
Image of HDFHPCLCRPSM1 Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC to LC, Reverse Polarity, 1 Meter, Yellow
Image of HDFHPCLCRPSM1 Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC to LC, Reverse Polarity, 1 Meter, Yellow
Image of HDFHPCLCRPSM1 Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC to LC, Reverse Polarity, 1 Meter, Yellow
Discontinued

Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC to LC, Reverse Polarity, 1 Meter, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: HDFHPCLCRPSM1

Fiber Optic, Patch Cord, Plenum, Single Mode, Duplex, LC to LC, Reverse Polarity, 1 Meter, Yellow

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

HDFHPCLCRPSM1

Color

Yellow

Connector Type

LC-LC

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620361222

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-LC

Logistics

Carton Quantity

25