HUBBELL PREMISE WIRING
Fiber Optic Patch Cord, Riser Rated, MultiMode Duplex, LC-LC, OM4, 7 Meter
Image of DFHRCLCLCF7MM Fiber Optic Patch Cord, Riser Rated, MultiMode Duplex, LC-LC, OM4, 7 Meter

Fiber Optic Patch Cord, Riser Rated, MultiMode Duplex, LC-LC, OM4, 7 Meter

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCLCLCF7MM

Fiber Optic Patch Cord, Riser Rated, MultiMode Duplex, LC-LC, OM4, 7 Meter

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCLCF7MM

Color

Aqua

Construction Material - Main

Sub Brand

FIBERHUBB

UPC

662620361987

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25