HUBBELL PREMISE WIRING
Image of DFHRCLCLCE1MM Fiber Optic, Patch Cord, Riser Rated, OM3 Duplex, LC-LC, 1 Meter Length
Image of DFHRCLCLCE1MM Fiber Optic, Patch Cord, Riser Rated, OM3 Duplex, LC-LC, 1 Meter Length

Fiber Optic, Patch Cord, Riser Rated, OM3 Duplex, LC-LC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCLCLCE1MM

Fiber Optic, Patch Cord, Riser Rated, OM3 Duplex, LC-LC, 1 Meter Length

  • Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCLCE1MM

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Riser PVC

Sub Brand

FIBERHUBB

UPC

662620360706

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM3

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads