HUBBELL PREMISE WIRING
Fiber Optic Patch Cord, Riser Rated, Single Mode Duplex, LC-LC, OM4, 10 Meter
Image of FDLC10SM Fiber Optic Patch Cord, Riser Rated, Single Mode Duplex, LC-LC, OM4, 10 Meter

Fiber Optic Patch Cord, Riser Rated, Single Mode Duplex, LC-LC, OM4, 10 Meter

Brand: Hubbell Premise Wiring

Catalog ID: FDLC10SM

Fiber Optic Patch Cord, Riser Rated, Single Mode Duplex, LC-LC, OM4, 10 Meter

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

FDLC10SM

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Riser PVC

Sub Brand

FIBERHUBB

UPC

662620371283

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

EIA/TIA-455/-604;TIA-568-C.3

Configuration

Connector Type

LC-LC

Logistics

Carton Quantity

100