
Brand: Hubbell Premise Wiring
Catalog ID: DFHRCLCLCS05SM
Application
Fiber Data Cross Connect
Catalog Number
DFHRCLCLCS05SM
Color
Aqua
Construction Material - Main
Sub Brand
FIBERHUBB
UPC
662620362380
Length (Meters)
1 m
Fiber Type
OM4
Mode
multimode
Industry Standard(s)
Carton Quantity
25