

Brand: Hubbell Premise Wiring
Catalog ID: DFHRCLCSCAS8SM
Application
Fiber Data Cross Connect
Catalog Number
DFHRCLCSCAS8SM
Color
Yellow
Connector Type
LCA-SCA
Construction Material - Main
Riser PVC
Sub Brand
FIBERHUBB
UPC
662620362472
Length (Meters)
1 m
Fiber Type
OS2
Mode
singlemode
Industry Standard(s)
Connector Type
LCA-SCA
Carton Quantity
25