HUBBELL PREMISE WIRING
Image of DFHRCLCLCS2SM Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 2 Meter Length
Image of DFHRCLCLCS2SM Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 2 Meter Length

Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCLCLCS2SM

Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 2 Meter Length

  • Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCLCS2SM

Color

Yellow

Connector Type

LC-LC

Construction Material - Main

Riser PVC

Sub Brand

FIBERHUBB

UPC

662620360799

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads