HUBBELL PREMISE WIRING
Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 3 Meter Length
Image of FDLC3SM Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 3 Meter Length

Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FDLC3SM

Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 3 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

FDLC3SM

Color

Yellow

Connector Type

LC-LC

Construction Material - Main

Riser PVC

Sub Brand

FIBERHUBB

UPC

662620371269

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-LC

Logistics

Carton Quantity

220