HUBBELL PREMISE WIRING
Fiber Optic Pigtail, SC Multi Mode, 10GbE, 3 Meter Length
Image of FHPSCE3MM Fiber Optic Pigtail, SC Multi Mode, 10GbE, 3 Meter Length
Image of FHPSCE3MM Fiber Optic Pigtail, SC Multi Mode, 10GbE, 3 Meter Length

Fiber Optic Pigtail, SC Multi Mode, 10GbE, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FHPSCE3MM

Fiber Optic Pigtail, SC Multi Mode, 10GbE, 3 Meter Length

  • 10GbE
  • 3 Meter Length

Standard Product

General

Application

SC

Catalog Number

FHPSCE3MM

Color

Aqua

Connector Type

SC

Insulation

PVC

Item Type

OptiChannel Fiber Pigtails, Single and Bundled

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620363646

Dimensions

Display Size

50 Micron, OM3

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OM3, MM

Wire Type

Multimode

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

SC

Logistics

Carton Quantity

50