HUBBELL PREMISE WIRING
Image of FHPSCS3SM Fiber Optic Pigtail, SC Single Mode, 3 Meter Length

Fiber Optic Pigtail, SC Single Mode, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FHPSCS3SM

Fiber Optic Pigtail, SC Single Mode, 3 Meter Length

3 Meter Length

Standard Product

General

Application

SC

Catalog Number

FHPSCS3SM

Color

Yellow

Connector Type

SC

Insulation

Item Type

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620363684

Dimensions

Display Size

SM, OS2

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OS2, SM

Wire Type

Singlemode

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

SC

Logistics

Carton Quantity

50