HUBBELL PREMISE WIRING
Image of FSS02S Fiber Optic Products, Splice Shelf, 2- Unit with T Stud, Without Tray
Image of FSS02S Fiber Optic Products, Splice Shelf, 2- Unit with T Stud, Without Tray

Fiber Optic Products, Splice Shelf, 2- Unit with T Stud, Without Tray

Brand: Hubbell Premise Wiring

Catalog ID: FSS02S

  • Swing Out Style Hinged Inner Drawer

Product details

General

Adapter Type

SPL Stray

Application

Fiber Optic Splice Storage

Catalog Number

FSS02S

Compatibility

19 in Rack or Cabinet

Enclosure Type

Splice Enclosures

EU RoHS Indicator

Contact Manufacturer

Item Type

Rack Mount

Material - Mounting Hardware

N/A

OEM Brand Name

Hubbell Premise Wiring

Shelves

1

Style

Unloaded

UPC

662620219523

Dimensions

Height

3.5 in

Thickness

0.0625

Resources and downloads