HUBBELL PREMISE WIRING
Fiber Optic Rack Mount Panel H4, 1U, 4 High Density Openings with Cable Management, Unloaded
Image of OFPNL1U4H4M Fiber Optic Rack Mount Panel H4, 1U, 4 High Density Openings with Cable Management, Unloaded

Fiber Optic Rack Mount Panel H4, 1U, 4 High Density Openings with Cable Management, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: OFPNL1U4H4M

Fiber Optic, Rack Mount Panel, 1 Rack Unit, 4 High Density Openings with Cable Management, Unloaded.

Accepts H4 Series 4-Across Cassettes

Cable Management

General

Adapter Type

H4 FSP Panel

Application

Fiber

Catalog Number

OFPNL1U4H4M

Color

Black

Interface

Material

Steel

Number of Slots

4

Rack Units

1 RU

Style

Unloaded

Sub Brand

OptiChannel

Type

Rackmount Panel

UPC

662620604503

Dimensions

Cubic Capacity

305.345 cu.in

Depth

10 in

Height

1.73 in

Width

17.65 in

Conductor Related

Cable Entry

Rear

Certifications And Compliance

Industry Standard(s)

TIA 568-C

Operational

Adapter Type

H4 FSP Panel

Configuration

Number of Slots

4

Logistics

Carton Quantity

1