HUBBELL PREMISE WIRING
Fiber Optic Rack Mount Tray, 1 Rack Unit with Cover, 3 FSP Panel Openings, Unloaded
Image of FTR1U3SP Fiber Optic Rack Mount Tray, 1 Rack Unit with Cover, 3 FSP Panel Openings, Unloaded
Buy America(n) Qualified

Fiber Optic Rack Mount Tray, 1 Rack Unit with Cover, 3 FSP Panel Openings, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FTR1U3SP

Fiber Optic, Rack Mount Tray, 1 Rack Unit with Cover, 3 FSP Panel Openings, Unloaded.

  • 1 Rack Unit with Cover
  • 3 FSP Panel Openings
  • Unloaded.

Standard Product

General

Application

Data Transmission

Boot Type

Catalog Number

FTR1U3SP

Color

Black

Number of Cores

1

Plug Type

RJ45

Sub Brand

Fiber Rack Mount Tray

Temperature Rating

-40 Degrees F to 130 Degrees F

Type

Patch Cord

UPC

662620604466

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Industry Standard(s)

TIA 568.C-2

Operational

Temperature Rating

-40 Degrees F to 130 Degrees F

Configuration

Boot Type

Number of Cores

1

Logistics

Carton Quantity

1

Pallet Quantity

50