
Brand: Hubbell Premise Wiring
Catalog ID: FTR3U12SP
Unloaded, 12 LGX Cassettes
Application
Enterprise and Data Center Applications
Catalog Number
FTR3U12SP
Color
Black
Compatibility
3-Across FSP Series Panels and LGX MPO Cassettes
Construction Material - Main
16 gauge cold rolled steel
Enclosure Type
3 Across Rack Mount Enclosure
EU RoHS Indicator
Item Type
Rackmount Enclosue
Material - Mounting Hardware
Rackmount Enclosue
Number Of Ports
288
Style
Unloaded, 12 LGX Cassettes
Type
Rack Mount Enclosure
UPC
662620614786
Cubic Capacity
2425.794 cu.in
Depth
22.2 in
Height
4.9 in
Width
22.3 in
Cable Entry
Rear/Sides
EU RoHS Indicator
Compatibility
3-Across FSP Series Panels and LGX MPO Cassettes
Number Of Ports
288
Carton Quantity
1