HUBBELL PREMISE WIRING
Fiber Optic Rack Mount Tray, 4 Rack Unit with Cover, 15 FSP Panel Openings, Unloaded
Image of FTR4U15SP Fiber Optic Rack Mount Tray, 4 Rack Unit with Cover, 15 FSP Panel Openings, Unloaded
Buy America(n) Qualified

Fiber Optic Rack Mount Tray, 4 Rack Unit with Cover, 15 FSP Panel Openings, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FTR4U15SP

Fiber Optic, Rack Mount Tray, 4 Rack Unit with Cover, 15 FSP Panel Openings, Unloaded.

  • 4 Rack Unit with Cover
  • 15 FSP Panel Openings
  • Unloaded.

Unloaded, 15 LGX Cassettes

General

Application

Enterprise and Data Center Applications

Catalog Number

FTR4U15SP

Color

Black

Compatibility

3-Across FSP Series Panels and LGX MPO Cassettes

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Rackmount Enclosue

Number Of Ports

360

Style

Unloaded, 15 LGX Cassettes

Type

Rack Mount Enclosure

UPC

662620614793

Dimensions

Cubic Capacity

2425.794 cu.in

Depth

22.2 in

Height

4.9 in

Width

22.3 in

Conductor Related

Cable Entry

Rear/Sides

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

EU RoHS Indicator

Yes

Operational

Compatibility

3-Across FSP Series Panels and LGX MPO Cassettes

Configuration

Number Of Ports

360

Logistics

Carton Quantity

1