HUBBELL PREMISE WIRING
Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 2 Meter Length
Image of DFHRCLCSCS2SM Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 2 Meter Length

Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCLCSCS2SM

Fiber Optic, Riser Rated, Single ModeDuplex, LC-SC, 2 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCSCS2SM

Color

Yellow

Construction Material - Main

Sub Brand

FIBERHUBB

UPC

662620360874

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25