HUBBELL PREMISE WIRING
Fiber Optic, Riser, Single Mode, Simplex, SCA-SCA, 1 Meter Length, Yellow
Image of SFHRCSCASCAS1SM Fiber Optic, Riser, Single Mode, Simplex, SCA-SCA, 1 Meter Length, Yellow

Fiber Optic, Riser, Single Mode, Simplex, SCA-SCA, 1 Meter Length, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: SFHRCSCASCAS1SM

Fiber Optic, Riser, Single Mode,Simplex, SCA-SCA, 1 Meter Length, Yellow

Bend insensitive fiber

Riser Rated

General

Application

Fiber Data Cross Connect

Catalog Number

SFHRCSCASCAS1SM

Color

Yellow

Construction Material - Main

Sub Brand

FIBERHUBB

UPC

662620361789

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25