HUBBELL PREMISE WIRING
Fiber Optic, Snap Fit, ST, Black, ZirconiaCeramic, Gray
Image of SFSTSG Fiber Optic, Snap Fit, ST, Black, ZirconiaCeramic, Gray

Fiber Optic, Snap Fit, ST, Black, ZirconiaCeramic, Gray

Brand: Hubbell Premise Wiring

Catalog ID: SFSTSG

Fiber Optic, Snap Fit, ST, Black, ZirconiaCeramic, Gray.

  • Snap Fit
  • Gray Housing
  • Standard
  • ST-Style
  • Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFSTSG

Color - Housing

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Standard

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

ST-Style

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620552996

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-2

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25