Brand: Hubbell Premise Wiring
Catalog ID: SFSTSOW
Standard Product
Application
Data Outlet
Catalog Number
SFSTSOW
Color - Housing
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Ceramic
Material - Mounting Hardware
Snap-In, Keystone
Mounting Type
Standard
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
ST-Style
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
Type
ST Simplex
UPC
662620552958
Size
.58" X .76"
Connectivity
Receptacle
Insertion Loss
0.75 dB
Number of Fibers
12
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-2
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25