HUBBELL PREMISE WIRING
Image of OFPNLSCA1X32P3 Fiber Optic Splittler 1:32 Panel Mount Adapter, SC/APC with Green ports, 0.3 dB loss

Fiber Optic Splittler 1:32 Panel Mount Adapter, SC/APC with Green ports, 0.3 dB loss

Brand: Hubbell Premise Wiring

Catalog ID: OFPNLSCA1X32P3

  • 0.3 dB loss.

General

Adapter Type

SC/APC

Application

Passive Optical

Catalog Number

OFPNLSCA1X32P3

Size

Rackmount 19"

Sub Brand

OptiChannel Fiber Optics

Type

Optical Splitter

UPC

662620670522

Dimensions

Size

Rackmount 19"

Conductor Related

Fiber Type

OS2, APC, SM

Number of Fibers

32

Certifications And Compliance

Industry Standard(s)

TIA

Operational

Adapter Type

SC/APC

Logistics

Carton Quantity

5