HUBBELL PREMISE WIRING
Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-A, Single Mode, 12-Fiber Strands, OS2 Fiber, 3Meter Length.
Image of FHPBKLTR12SCA6S Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-A, Single Mode, 12-Fiber Strands, OS2 Fiber, 3Meter Length.

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-A, Single Mode, 12-Fiber Strands, OS2 Fiber, 3Meter Length.

Brand: Hubbell Premise Wiring

Catalog ID: FHPBKLTR12SCA6S

Fiber, Pigtail, Bundle, 250 Micron,Buffered Loose Tube, SC-A, Single Mode, 12-Fiber Strands, OS2 Fiber, 3Meter Length.

  • Bundle
  • 250 Micron
  • Buffered Loose Tube
  • SC-A
  • Single Mode

Standard Product

General

Application

Optical Signal

Catalog Number

FHPBKLTR12SCA6S

Insulation

Item Type

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

SC-A-SM, 12F, 250LT, OS2

Temperature Rating

TIA 568-C.3

UPC

662620363097

Dimensions

Length (Meters)

3 m

Outside Diameter

0.2

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Fiber Type

Riser

Mode

OS2

Number of Fibers

12

Wire Size

9 Micron

Wire Type

Multimode

Operational

Temperature Rating

TIA 568-C.3

Logistics

Carton Quantity

50