HUBBELL PREMISE WIRING
Image of FHPBKR12FC6S Fiber Pigtail, Pigtail Bundle, Mode 12-Fiber, Gray
Image of FHPBKR12FC6S Fiber Pigtail, Pigtail Bundle, Mode 12-Fiber, Gray

Fiber Pigtail, Pigtail Bundle, Mode 12-Fiber, Gray

Brand: Hubbell Premise Wiring

Catalog ID: FHPBKR12FC6S

Fiber, Pigtail, Bundle, FC-Single Mode, 12-Fiber Strands, OS2 Fiber, 3 Meter Length

  • Bundle
  • FC-Single Mode
  • 12-Fiber Strands
  • OS2 Fiber
  • 3 Meter Length

Standard Product

General

Application

FC-MM

Catalog Number

FHPBKR12FC6S

Color

Gray

Insulation

PVC

Item Type

Fiber Bundle Pig Tail

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620363202

Dimensions

Display Size

OS2

Length

118.11 in

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Wire Type

Multimode

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50