HUBBELL PREMISE WIRING
Image of FHPBKR12LC6S Fiber, Pigtail, Bundle, LC-Single Mode, 12-Fiber Strands, OS2 Fiber, 3 Meter Length
Image of FHPBKR12LC6S Fiber, Pigtail, Bundle, LC-Single Mode, 12-Fiber Strands, OS2 Fiber, 3 Meter Length

Fiber, Pigtail, Bundle, LC-Single Mode, 12-Fiber Strands, OS2 Fiber, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FHPBKR12LC6S

Fiber, Pigtail, Bundle, LC-Single Mode, 12-Fiber Strands, OS2 Fiber, 3 Meter Length

  • Bundle
  • LC-Single Mode
  • 12-Fiber Strands
  • OS2 Fiber
  • 3 Meter Length

Standard Product

Product details

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FHPBKR12LC6S

Color

Yellow

Insulation

PVC

Item Type

LC-SM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

LC-SM, 12F, OS2

Temperature Rating

TIA 568-C.3

UPC

662620363240

Dimensions

Display Size

9 Micron

Length

118.11 in

Outside Diameter

0.2

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

9 Micron

Wire Type

Multimode

Logistics

Carton Quantity

50