HUBBELL PREMISE WIRING
Image of FHPBKR6LC6S Fiber, Pigtail, Bundle, LC-Single Mode, 6-Fiber Strands, OS2 Fiber, 3 Meter

Fiber, Pigtail, Bundle, LC-Single Mode, 6-Fiber Strands, OS2 Fiber, 3 Meter

Brand: Hubbell Premise Wiring

Catalog ID: FHPBKR6LC6S

Fiber, Pigtail, Bundle, LC-Single Mode, 6-Fiber Strands, OS2 Fiber, 3 Meter

  • Bundle
  • LC-Single Mode
  • 6-Fiber Strands
  • OS2 Fiber
  • 3 Meter

Standard Product

General

Application

Optical Signal

Catalog Number

FHPBKR6LC6S

Color

Yellow

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

LC-SM, 6F, OS2

Temperature Rating

TIA 568-C.3

UPC

662620363387

Dimensions

Length

118.11 in

Outside Diameter

0.2

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

9 Micron

Wire Type

Multimode

Operational

Temperature Rating

TIA 568-C.3

Logistics

Carton Quantity

50