HUBBELL PREMISE WIRING
Fiber, Pigtail, Bundle, SC-Multi Mode, 6-Fiber Strands, OM1 Fiber, 3 Meter
Image of FHPBKR6SC1M Fiber, Pigtail, Bundle, SC-Multi Mode, 6-Fiber Strands, OM1 Fiber, 3 Meter

Fiber, Pigtail, Bundle, SC-Multi Mode, 6-Fiber Strands, OM1 Fiber, 3 Meter

Brand: Hubbell Premise Wiring

Catalog ID: FHPBKR6SC1M

Fiber, Pigtail, Bundle, SC-Multi Mode, 6-Fiber Strands, OM1 Fiber, 3 Meter

  • Bundle
  • SC-Multi Mode
  • 6-Fiber Strands
  • OM1 Fiber
  • 3 Meter

Standard Product

General

Catalog Number

FHPBKR6SC1M

Color

Orange

Insulation

Item Type

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

SC-MM, 5F, OM1

Temperature Rating

TIA 568-C.3

UPC

662620363400

Dimensions

Length

118.11 in

Outside Diameter

0.2

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

62 Micron

Wire Type

Multimode

Operational

Temperature Rating

TIA 568-C.3

Logistics

Carton Quantity

50