HUBBELL PREMISE WIRING
Fiber Pigtail, Single Mode, ST, 50/125, 10GHz, 3 Meter Length
Image of FHPSTS3SM Fiber Pigtail, Single Mode, ST, 50/125, 10GHz, 3 Meter Length

Fiber Pigtail, Single Mode, ST, 50/125, 10GHz, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FHPSTS3SM

FIBER, PIGTAIL,ST,SM,3M

  • ST
  • SM
  • 3M

Standard Product

General

Catalog Number

FHPSTS3SM

Color

Yellow

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620363738

Dimensions

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OS2, SM

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

100