HUBBELL PREMISE WIRING
Fiber Rack Mount Panel, 1 Rack Unit, 3 FSP Slots, FSP Flat Panel, Unloaded
Image of OFPNL1U3SP Fiber Rack Mount Panel, 1 Rack Unit, 3 FSP Slots, FSP Flat Panel, Unloaded
Image of OFPNL1U3SP Fiber Rack Mount Panel, 1 Rack Unit, 3 FSP Slots, FSP Flat Panel, Unloaded
Image of OFPNL1U3SP Fiber Rack Mount Panel, 1 Rack Unit, 3 FSP Slots, FSP Flat Panel, Unloaded

Fiber Rack Mount Panel, 1 Rack Unit, 3 FSP Slots, FSP Flat Panel, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: OFPNL1U3SP

Fiber Rack Mount Panel, 1 Rack Unit, 3 FSP Slots, FSP Flat Panel, Unloaded.

Accepts all Standard FSP-Series Panels and OC-Series Cassettes

3) 6-Packs, Unloaded

General

Adapter Type

FSP Panel

Application

Fiber

Catalog Number

OFPNL1U3SP

Color

Black

Enclosure Type

Interconnect Panels

Interface

Unloaded

Material

Steel

Number of Slots

3

Rack Units

1 RU

Style

Unloaded

Sub Brand

OptiChannel

Type

FSP Flat Panel

UPC

662620301709

Dimensions

Cubic Capacity

59.36 cu.in

Depth

1.4 in

Height

21.2 in

Width

2 in

Conductor Related

Cable Entry

Rear

Certifications And Compliance

Industry Standard(s)

TIA 568-C

Operational

Adapter Type

FSP Panel

Configuration

Number of Slots

3

Logistics

Carton Quantity

1