HUBBELL PREMISE WIRING
Fiber Splice Cassette, 12 Fibers, Aqua LC Duplex Adapters, Zirconia Ceramic, OM3/OM4
Image of OCSPLCD12M4 Fiber Splice Cassette, 12 Fibers, Aqua LC Duplex Adapters, Zirconia Ceramic, OM3/OM4

Fiber Splice Cassette, 12 Fibers, Aqua LC Duplex Adapters, Zirconia Ceramic, OM3/OM4

Brand: Hubbell Premise Wiring

Catalog ID: OCSPLCD12M4

OM4/OM3 Fiber.

General

Adapter Type

LC

Application

Fusion Splice

Catalog Number

OCSPLCD12M4

Size

Standard Sized Product

Sub Brand

OptiChannel Fiber Optics

Type

Splice Cassette

UPC

662620664422

Dimensions

Size

Standard Sized Product

Conductor Related

Fiber Type

OM4/OM3

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

TIA

Operational

Adapter Type

LC

Logistics

Carton Quantity

5