HUBBELL PREMISE WIRING
Fiber Splice Cassette, 12 Fibers, Blue LC Duplex Adapters, Zirconia Ceramic, OS2 SM
Image of OCSPLCD12S2 Fiber Splice Cassette, 12 Fibers, Blue LC Duplex Adapters, Zirconia Ceramic, OS2 SM

Fiber Splice Cassette, 12 Fibers, Blue LC Duplex Adapters, Zirconia Ceramic, OS2 SM

Brand: Hubbell Premise Wiring

Catalog ID: OCSPLCD12S2

  • Blue LC Duplex Adapters with Zirconia Ceramic Sleeves
  • OS2 SM Fiber.

General

Adapter Type

LC

Application

Fusion Splice

Catalog Number

OCSPLCD12S2

Size

Standard Sized Product

Sub Brand

OptiChannel Fiber Optics

Type

Splice Cassette

UPC

662620664439

Dimensions

Height

42 in

Size

Standard Sized Product

Conductor Related

Fiber Type

OS2, SM

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

TIA

Operational

Adapter Type

LC

Logistics

Carton Quantity

5