HUBBELL PREMISE WIRING
Fiber Splice Cassette, 12 Fibers, Blue LC Duplex Adapters, Zirconia Ceramic, SM
Image of OCSPLCD12SM Fiber Splice Cassette, 12 Fibers, Blue LC Duplex Adapters, Zirconia Ceramic, SM
Buy America(n) Qualified

Fiber Splice Cassette, 12 Fibers, Blue LC Duplex Adapters, Zirconia Ceramic, SM

Brand: Hubbell Premise Wiring

Catalog ID: OCSPLCD12SM

Fiber Splice Cassette with Adapter Panel and Pigtails Included, 12 Fibers, Blue LC Duplex Adapters with Zirconia Ceramic Sleeves, Singlemode Fiber.

  • Patch and splice LGX fiber cassette
  • Adapters, pigtails, and splice fixture included
  • All metal construction
  • Assembled in USA

Standard Product

General

Application

Fusion Splice

Catalog Number

OCSPLCD12SM

Color

Blue

Material

Steel

Protection

Indoor

Series

FiberHUBB™

Style

LC

Sub Brand

FIBERHUBB

Type

Splice Cassette

UPC

662620377117

Conductor Related

Number of Fibers

12

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Configuration

Coupling Type

Push Pins

Lockable

No

Separated compartments

No

Logistics

Carton Quantity

5