HUBBELL PREMISE WIRING
Fiber Splice Cassette, 12 Fibers, Blue SC Duplex Adapters, Zirconia Ceramic, SM
Image of OCSPSCD12SM Fiber Splice Cassette, 12 Fibers, Blue SC Duplex Adapters, Zirconia Ceramic, SM

Fiber Splice Cassette, 12 Fibers, Blue SC Duplex Adapters, Zirconia Ceramic, SM

Brand: Hubbell Premise Wiring

Catalog ID: OCSPSCD12SM

Fiber Splice Cassette with Adapter Panel and Pigtails Included, 12 Fibers, Blue SC Duplex Adapters with Zirconia Ceramic Sleeves, Singlemode Fiber.

  • Patch and splice LGX fiber cassette
  • Adapters, pigtails, and splice fixture included
  • All metal construction
  • Assembled in USA

Standard Product

General

Application

Fusion Splice

Catalog Number

OCSPSCD12SM

Color

Blue

Material

Steel

Protection

Indoor

Series

FiberHUBB™

Style

SC

Sub Brand

FIBERHUBB

Type

Splice Cassette

UPC

662620377087

Conductor Related

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Configuration

Coupling Type

Push Pins

Lockable

No

Separated compartments

No

Logistics

Carton Quantity

5