HUBBELL PREMISE WIRING
Fiber Splice Cassette, 24 Fibers, Aqua LC Quad Adapters, Zirconia Ceramic, OM3/OM4
Image of OCSPLCQ24M4 Fiber Splice Cassette, 24 Fibers, Aqua LC Quad Adapters, Zirconia Ceramic, OM3/OM4
Discontinued

Fiber Splice Cassette, 24 Fibers, Aqua LC Quad Adapters, Zirconia Ceramic, OM3/OM4

Brand: Hubbell Premise Wiring

Catalog ID: OCSPLCQ24M4

OM4/OM3 Fiber.

General

Adapter Type

LC

Application

Fusion Splice

Catalog Number

OCSPLCQ24M4

Sub Brand

OptiChannel Fiber Optics

Type

Splice Cassette

UPC

662620664446

Conductor Related

Fiber Type

OM4/OM3

Number of Fibers

24

Certifications And Compliance

Industry Standard(s)

TIA

Operational

Adapter Type

LC

Logistics

Carton Quantity

5