HUBBELL PREMISE WIRING
Fiber Splice Cassette, 6 Fibers, Aqua LC Duplex Adapters, Zirconia Ceramic, OM3/OM4
Image of OCSPLCD6M4 Fiber Splice Cassette, 6 Fibers, Aqua LC Duplex Adapters, Zirconia Ceramic, OM3/OM4
Discontinued

Fiber Splice Cassette, 6 Fibers, Aqua LC Duplex Adapters, Zirconia Ceramic, OM3/OM4

Brand: Hubbell Premise Wiring

Catalog ID: OCSPLCD6M4

OM4/OM3 Fiber.

General

Adapter Type

LC

Application

Fusion Splice

Catalog Number

OCSPLCD6M4

Sub Brand

OptiChannel Fiber Optics

Type

Splice Cassette

UPC

662620664408

Dimensions

Height

42 in

Conductor Related

Fiber Type

OM4/OM3

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

TIA

Operational

Adapter Type

LC

Logistics

Carton Quantity

5