HUBBELL PREMISE WIRING
Fiber Splice Cassette, 6 Fibers, Green LC/APC Duplex Adapters, Zirconia Ceramic, SM
Image of OCSPLCDA6SM Fiber Splice Cassette, 6 Fibers, Green LC/APC Duplex Adapters, Zirconia Ceramic, SM

Fiber Splice Cassette, 6 Fibers, Green LC/APC Duplex Adapters, Zirconia Ceramic, SM

Brand: Hubbell Premise Wiring

Catalog ID: OCSPLCDA6SM

Fiber Splice Cassette with Adapter Panel and Pigtails Included, 6 Fibers, Green LC/APC Duplex Adapters with Zirconia Ceramic Sleeves, Singlemode Fiber.

  • Patch and splice LGX fiber cassette
  • Adapters, pigtails, and splice fixture included
  • All metal construction
  • Assembled in USA

Standard Product

General

Application

Fusion Splice

Catalog Number

OCSPLCDA6SM

Color

Green

Material

Steel

Protection

Indoor

Series

FiberHUBB™

Style

LC

Sub Brand

FIBERHUBB

Type

Splice Cassette

UPC

662620377063

Conductor Related

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Configuration

Coupling Type

Push Pins

Lockable

No

Separated compartments

No

Logistics

Carton Quantity

5