HUBBELL PREMISE WIRING
Fire-Classified Kit for CFB7G Series for Rectangular Covers, 2 or 3 Hour Fire Classified Floor Rating
Image of CFB7G6FRK Fire-Classified Kit for CFB7G Series for Rectangular Covers, 2 or 3 Hour Fire Classified Floor Rating

Fire-Classified Kit for CFB7G Series for Rectangular Covers, 2 or 3 Hour Fire Classified Floor Rating

Brand: Hubbell Premise Wiring

Catalog ID: CFB7G6FRK

Concrete Floorboxes, Recessed, Fire-Classified Kit for CFB7G Series for Rectangular Covers, 2 or 3 Hour Fire Classified Floor Rating

  • Fire-Classified Kit for Use with 7-Gang CFB7G6 Floorbox
  • For Concrete Pours from 3¼" up to 5½" Above Upper Most Portion of Decking
  • Preserves 2 or 3 hour Fire Classified Floor Rating

Preserves 2 or 3 Hour Fire Classified Floor Rating

General

Accessory Type

Fire Classified Kit

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFB7G6FRK

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Steel Decking

Number of Gang(s)

7-Gang

Series

Recessed Rectangular - CFB Series

Size

7-Gang

Type

Fire-Classified Floor Box Kit

UPC

783585545776

Dimensions

Dimensions

17.18 in x 17.18 in x 6.5 in

Height

6.5 in

Length

17.18 in

Size

7-Gang

Width

17.18 in

Conductor Related

Cable Entry

(1) Egress Door

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Steel Decking

Number of Gang(s)

7-Gang

Logistics

Carton Quantity

1