
Brand: Hubbell Premise Wiring
Catalog ID: HBLST302SI
Standard Product
Application
In-Floor/Wall Delivery Systems
Catalog Number
HBLST302SI
Color
Ivory
EU RoHS Indicator
Yes
Item Type
Material
Non-Metallic
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
Duplex
UPC
783585500959
EU RoHS Indicator
Yes
Number Of Outlets
Duplex
Carton Quantity
10