HUBBELL PREMISE WIRING
FloorTrak PRO, Device Box, 2 Gang Power, 1 Gang Data
Image of HBLFMD2P1D FloorTrak PRO, Device Box, 2 Gang Power, 1 Gang Data

FloorTrak PRO, Device Box, 2 Gang Power, 1 Gang Data

Brand: Hubbell Premise Wiring

Catalog ID: HBLFMD2P1D

FloorTrak PRO, Device Box, 2 Gang Power, 1 Gang Data

  • Keeps Data and Power aligned with separate channels in the track
  • Standard Decorator cutouts allow for mounting many type of receptacles or keystone face plates
  • Easily mounts to FloorTrak PRO channel

Standard Product

General

Application

Device Fitting

Catalog Number

HBLFMD2P1D

Color

Dark Gray

EU RoHS Indicator

Contact Manufacturer

Material

Non-Metallic

Number of Gang(s)

3-Gang

Series

Device Fitting

Size

3 Gang

Sub Brand

FloorTrak PRO

UPC

783585595146

Dimensions

Size

3 Gang

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

1

Pallet Quantity

320