HUBBELL PREMISE WIRING
FloorTrak PRO Electrical Device Box, Dark Gray, Electrical
Image of HBLFMD1P1D FloorTrak PRO Electrical Device Box, Dark Gray, Electrical
Image of HBLFMD1P1D FloorTrak PRO Electrical Device Box, Dark Gray, Electrical

FloorTrak PRO Electrical Device Box, Dark Gray, Electrical

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMD1P1D

FloorTrak PRO, Device Box, 1 Gang Power, 1 Gang Data

  • Keeps Data and Power aligned with separate channels in the track
  • Standard Decorator cutouts allow for mounting many type of receptacles or keystone face plates
  • Easily mounts to FloorTrak PRO channel

Standard Product

General

Application

Device Fitting

Catalog Number

HBLFMD1P1D

Color

Dark Gray

EU RoHS Indicator

Material

Non-Metallic

Number of Gang(s)

2-Gang

Series

Device Fitting

Size

2 Gang

Sub Brand

FloorTrak PRO

UPC

783585595115

Dimensions

Size

2 Gang

Weight

1.8 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

24

Pallet Quantity

192