
Brand: Hubbell Premise Wiring
Catalog ID: FB2527
Round flush deep stamped steel floorbox for use with round covers and flanges, for use in concrete floors. This 1-gang box has 4.00" minimum depth of pour, includes installation concrete cover, pregalvanized steel flange spacer, and external 1.25" prepour leveling screws. Box has .50" adjustable top, (6) ¾", 1", 1-1/4" concentric knockouts, and (1) 6" long #12 AWG ground wire.
Stamped Steel Box with Concentric Knock-Outs
Application
For Use in Concrete Floors
Catalog Number
FB2527
Color
Natural
Construction
Fabricated
Knockouts
6
Material
Pregalvanzied Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
1-Gang
Series
Concrete Floorboxes
Size
1-Gang
Style
1-Gang
Type
Flush
UPC
783585695983
Dimensions
6 in x 4.81 in x 3.8 in
Dimensions Metric
152.4 mm x 122.2 mm x 96.4 mm
Height
3.8 in
Height Metric
96.4 mm
Length
6 in
Length Metric
152.4 mm
Size
1-Gang
Width
4.81 in
Width Metric
122.2 mm
Industry Standard(s)
cULus Listed to UL514
Knockouts
6
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
1-Gang