HUBBELL PREMISE WIRING
Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour
Image of FB2432 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour

Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.75" Minimum Depth of Pour

Brand: Hubbell Premise Wiring

Catalog ID: FB2432

Flush Concrete Floorboxes Series, Deep Stamped Steel Box, Rectangular, 2-Gang, 3.75" Minimum Depth of Pour

Rectangular flush deep stamped steel floorbox for use with rectangular covers and flanges, for use in concrete floors. This 2-gang box has 3.75" minimum depth of pour, includes installation concrete cover, disposable PVC spacers, and external 1.25" prepour leveling screws. Box has .50" adjustable top, (10) ¾", 1", 1-1/4" concentric knockouts (1) removable metallic low voltage divider and (2) 6" long #12 AWG ground wires.

  • 3.75" minimum depth of pour
  • (10) ¾", 1", 1-1/4" concentric knockouts
  • 1.25" prepour and 0.50" post pour adjustment
  • Natural pregalvanized stamped steel floorbox
  • Typically used in 2nd floor and above concrete floors
  • Multi-service, includes (1) removable metallic low voltage divider
  • Each gang includes (1) 6" solid #12 AWG conductor grounding pigtail

Stamped Steel Box with Concentric Knock-Outs

General

Application

For Use in Concrete Floors

Catalog Number

FB2432

Color

Natural

Construction

Fabricated

Knockouts

8

Material

Pregalvanzied Steel Top, PVC Spacer

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

2-Gang

Series

Concrete Floorboxes

Size

2-Gang

Style

2-Gang

Type

Flush

UPC

783585695969

Dimensions

Dimensions

9.25 in x 4.81 in x 3.73 in

Dimensions Metric

235.0 mm x 122.2 mm x 94.7 mm

Height

3.73 in

Height Metric

94.7 mm

Length

9.25 in

Length Metric

235 mm

Size

2-Gang

Width

4.81 in

Width Metric

122.2 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Configuration

Knockouts

8

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

2-Gang