
Brand: Hubbell Premise Wiring
Catalog ID: FRF3I
Standard Product
Application
Three Service Furniture Flange and Cover
Catalog Number
FRF3I
Color
Ivory
EU RoHS Indicator
No
Finish Type
Item Type
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Number Of Outlets
(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service
Specifications
Style
Cover Flanges
Type
Service Fittings
UPC
783585395692
Cable Entry
Threaded Hubs
EU RoHS Indicator
No
Industry Standard(s)
Number Of Outlets
(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service
Carton Quantity
10