


Brand: Hubbell Premise Wiring
Catalog ID: NSAV6C
Hubbell netSELECTĀ® FPTV connection enclosure delivers high-density connectivity and power in the wall. In-wall connections allow flat panel displays and interactive smartboards to sit flush without dangling cords. It quickly installs to studs or sheetrock without additional components or hardware. The enclosure is designed to accommodate large bend radii associated with current cable types such as HDMI, DVI, RG6/UQ, and VGA. The base is constructed from 18 gauge cold rolled steel, which provides toughness and meets requirements for highrise residential and commercial construction. The white powder coat finish provides durability and an appearance that blends into the wall.
Standard Product
Accessory Type
Cover
Application - For Use On
Audio Video
Catalog Number
NSAV6C
Color
Construction
Stamped
EU RoHS Indicator
Item Type
FPTV Connection Enclosure
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Premise Wiring
Product Family
FPTV
Size
2-Gang
Type
Accessories
UPC
883778504501
Display Size
Standard Sized Product
Size
2-Gang
Weight
0.03 lb
EU RoHS Indicator
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
2750