HUBBELL PREMISE WIRING
Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 36" Length
Image of HWK361224 Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 36" Length
Image of HWK361224 Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 36" Length

Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 36" Length

Brand: Hubbell Premise Wiring

Catalog ID: HWK361224

Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 36" Length

  • #12-24
  • 36" Length

12-24 Thread

General

Application

QUADCAB Accessories

Catalog Number

HWK361224

Item Type

Mounting Rail

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Rear Rail Kits

UPC

662620839240

Dimensions

Thickness

0.1094

Width

3.4 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1