

Brand: Hubbell Premise Wiring
Catalog ID: FSPHD6X
Accepts Keystone Snap Fittings
Adapter Type
JACK_PACK, Unloaded
Application
Interconnect
Catalog Number
FSPHD6X
Color
Black
Enclosure Type
Various
Environmental Conditions
Indoor
Item Type
6) Keystone
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB
Service Life
500 matings
Specifications
Temperature Rating
-40C to +85C
UPC
662620284644
Display Size
5.1" X 1.1"
Weight
0.1 lb
Connectivity
Receptacle
Return Loss
26
Fiber Size
125 Micron
Environmental Conditions
Indoor
Industry Standard(s)
Adapter Type
JACK_PACK, Unloaded
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
10