
Brand: Hubbell Premise Wiring
Catalog ID: FSPNHD6X
Accepts Keystone Snap Fittings
Adapter Type
JACK_PACK, Unloaded
Application
Interconnect
Catalog Number
FSPNHD6X
Color
Black
Item Type
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB
Service Life
500 matings
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620671697
Insertion Loss
0.30 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Adapter Type
JACK_PACK, Unloaded
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
10