HUBBELL PREMISE WIRING
Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Aluminum
Image of WSBFGROMBAL Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Aluminum

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Aluminum

Brand: Hubbell Premise Wiring

Catalog ID: WSBFGROMBAL

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Aluminum

These Work Surface boxes deliver power and data services above the table and also provide convenience outlets below the table surface. Units can easily be disconnected when tables are moved or stored, providing a flexible electrical and low-voltage infrastructure.

  • Work Surface
  • Grommet Style
  • Surface Unit
  • Aluminum

Replacement Flush Grommet Opening Only

General

Application - For Use On

Grommet Style

Catalog Number

WSBFGROMBAL

Color

Aluminum

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 5.68"L x 3.39"W x 0.96"

Type

Boxes

UPC

783585190662

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No