HUBBELL PREMISE WIRING
Fusion Splice Connector, LC, OM3, Aqua, Blister Pack
Image of FCLCF900M50GBP Fusion Splice Connector, LC, OM3, Aqua, Blister Pack

Fusion Splice Connector, LC, OM3, Aqua, Blister Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCLCF900M50GBP

Fiber Optic, Connector, Fusion Splice,LC,Multimode, OM3, Pre-Polished, 900, Blister Pack

  • Pack of 10 connectors
  • Each in a protective blister pack with cleave protector, 900µm boot and splice sleeve
  • All Zirconia Ferrules
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)

General

Adapter Type

LC

Application

Interconnect

Catalog Number

FCLCF900M50GBP

Color

Aqua

Connector Type

LC

Performance

  • Optical - Insertion loss - 0.4dB (0.25dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss 35dB Typical
  • Environmental - Operating temperature -40 ºC to +85 ºC
  • Cable Retention 2.5lbs

Style

Fusion Splice-On

Sub Brand

FIBERHUBB

UPC

662620343464

Electrical Ratings

Connectivity

Fiber Optic Connector

Conductor Related

Fiber Type

OM3, MM

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC

Performance

  • Optical - Insertion loss - 0.4dB (0.25dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss 35dB Typical
  • Environmental - Operating temperature -40 ºC to +85 ºC
  • Cable Retention 2.5lbs

Configuration

Connector Type

LC

Logistics

Carton Quantity

10