HUBBELL PREMISE WIRING
Fusion Splice Connector, LC, OM3/OM4, Aqua, 50-Pack
Image of FCLCF900MM50PK Fusion Splice Connector, LC, OM3/OM4, Aqua, 50-Pack

Fusion Splice Connector, LC, OM3/OM4, Aqua, 50-Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCLCF900MM50PK

Fiber Optic, Connector, Fusion Splice, LC, Multimode, OM3/OM4, Pre-Polished, 900µm, 50-Pack

Fiber Optic Splice Connectors, LC Multimode, 50-Pack

  • Pack of 50 connectors
  • Resealable packaging with less waste, 900µm boot and splice sleeve
  • All Zirconia Ferrules
  • Compatible with fusion splicers having a removable fiber holder
  • Holder fixture required (sold separately)

OM3/OM4

General

Adapter Type

LC

Application

Interconnect

Catalog Number

FCLCF900MM50PK

Color

Aqua

Connector Type

LC

Performance

  • Optical - Insertion loss - 0.4dB (0.25dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss 35dB Typical
  • Environmental - Operating temperature -40 ºC to +85 ºC
  • Cable Retention 2.5lbs

Series

FIBERHUBB

Style

Fusion Splice-On

Sub Brand

FIBERHUBB

Type

Connector

UPC

662620372464

Electrical Ratings

Connectivity

Fiber Optic Connector

Conductor Related

Fiber Type

OM3/OM4, MM

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC

Performance

  • Optical - Insertion loss - 0.4dB (0.25dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss 35dB Typical
  • Environmental - Operating temperature -40 ºC to +85 ºC
  • Cable Retention 2.5lbs

Configuration

Connector Type

LC

Logistics

Carton Quantity

5