HUBBELL PREMISE WIRING
Image of FCLCF900SMBP Fusion Splice Connector, LC, OS2, Blue, Blister Pack
Image of FCLCF900SMBP Fusion Splice Connector, LC, OS2, Blue, Blister Pack
play

Fusion Splice Connector, LC, OS2, Blue, Blister Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCLCF900SMBP

Fiber Optic, Connector, Fusion Splice,LC, Singlemode, Pre-Polished, 900, Blister Pack

  • Pack of 10 connectors
  • Each in a protective blister pack with cleave protector, 900µm boot and splice sleeve
  • All Zirconia Ferrules
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)

Product details

General

Adapter Type

LC

Application

Interconnect

Catalog Number

FCLCF900SMBP

Color

Blue

Connector Type

LC

Performance

  • Optical - Insertion loss - 0.3dB (0.15dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss > 55dB Typical
  • Environmental - Operating temperature -40 ºC to +70 ºC
  • Cable Retention 2.5lbs

Style

Fusion Splice-On

Sub Brand

FIBERHUBB

UPC

662620343471

Electrical Ratings

Connectivity

Fiber Optic Connector

Conductor Related

Fiber Type

Singlemode

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

10

Media

Videos

play
FIBERHUBB Splice-On Connector Termination Process